SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
Minimize
6SE7041-3TL84-1JC0
Product
Image similar
*Spare part* Inverter control board IGD9 for devices 510-620 V DC, 1300 A
Notes
Product is no longer available. Successor:
6SE7041-3TL84-1JC1 Compare Products
Sucessor:Product migration to LV SINAMICS
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Please find an overview our product related services here
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6SE7041-3TL84-1JC0
Product Description *Spare part* Inverter control board IGD9 for devices 510-620 V DC, 1300 A
Product family Not available
Product Lifecycle (PLM) PM490:Start of final year of support
PLM Effective Date Product discontinued since: 10/09/07
Notes
Product is no longer available. Successor:
6SE7041-3TL84-1JC1 Compare Products
Sucessor:Product migration to LV SINAMICS
Successor information
Successor 6SE7041-3TL84-1JC1
Successor Description *Spare part* Inverter control board IGD9 for devices 510-620 V DC, 1300 A
Price data
Price Group / Headquarter Price Group 7A2
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : EAR99H / AL : N
Estimated dispatch time (Working Days) On request
Net Weight (kg) 0.500 Kg
Packaging Dimension 35.00 x 69.00 x 6.00
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 662643431339
Commodity Code 85049090
LKZ_FDB/ CatalogID DA65E/LD
Product Group 4933
Group Code R2S7
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class D: products made to order / customer's specifications, requiring engineering services, which cannot be re-used or utilized (design to customer)
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
Buy product
Quantity 1 Piece
;