SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6SL3055-0AA00-4CA3
Product
Image similar
****spare part**** SINAMICS operator panel AOP30 language-neutral for firmware V2.4 or higher!
Notes
Product is no longer available. Successor:
6SL3055-0AA00-4CA5 Compare Products
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


For this product we can offer extended warranty contracts
EEO (material exchange for a single product)
OEM RSC (Repair Service Contract for a whole machine)

For further information & to order these services, please contact your local Siemens Service Partner
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Training courses for this product SITRAIN – Digital Industry Academy
Product
Article Number (Market Facing Number) 6SL3055-0AA00-4CA3
Product Description ****spare part**** SINAMICS operator panel AOP30 language-neutral for firmware V2.4 or higher!
Product family Not available
Product Lifecycle (PLM) PM490:Start of final year of support
PLM Effective Date Product discontinued since: 18/10/10
Notes
Product is no longer available. Successor:
6SL3055-0AA00-4CA5 Compare Products
Successor information
Successor 6SL3055-0AA00-4CA5
Successor Description SINAMICS operator panel AOP30 language-neutral with memory expansion for Firmware V2.4 or higher!
Price data
Price Group / Headquarter Price Group 3D0
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) On request
Net Weight (kg) 0.560 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 662643432640
Commodity Code 85049090
LKZ_FDB/ CatalogID D11.3LD
Product Group 4923
Group Code P122
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive not available
Product class D: products made to order / customer's specifications, requiring engineering services, which cannot be re-used or utilized (design to customer)
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
Buy product
Quantity 1 Piece
Loading Documents...
;