SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
Minimize
6SN1111-0AA00-0CA1
Product
Image similar
***SPARE PART*** SIMODRIVE 611 HF REACTOR, 36 KW, UL
Notes
Product is no longer available
Sucessor:Successor type: 6SN1111-0AA00-0CV1 (partially compatible) ProdIS 30559124
If you need assistance please contact our local Siemens office
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Please find an overview our product related services here
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6SN1111-0AA00-0CA1
Product Description ***SPARE PART*** SIMODRIVE 611 HF REACTOR, 36 KW, UL
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 30/09/21
Notes
Product is no longer available
Sucessor:Successor type: 6SN1111-0AA00-0CV1 (partially compatible) ProdIS 30559124
If you need assistance please contact our local Siemens office
Price data
Price Group / Headquarter Price Group 7A5
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : EAR99H / AL : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 18.000 Kg
Package size unit of measure Not available
Quantity Unit 0 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515012818
UPC 662643068757
Commodity Code 85045000
LKZ_FDB/ CatalogID SD.NC60
Product Group 9313
Group Code R2S3
Country of origin Czech Republic
Compliance with the substance restrictions according to RoHS directive Product is not RoHS-compliant
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
Buy product
Quantity 0 Piece
;