SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
Minimize
7MC7511-1CA01-0AA1-Z E00+Y15+Y44
Product
SITRANS TS500 Temperature sensor in modular design, tubular thermowell, 316Ti/1.4571 Process connection: Thread G 1/2" (1/2"BSPP) Thermowell form: 2/2G/2F acc. to DIN 43772; 2N; D= 9 Insertion length " mm " : 80...100 Initial: 100 Extension: Without Connection head type: BA0: Aluminum; flange lid IP65 Meas. range: -50 ... 400Cel; Sensor quant., Type, Accuracy 1xPt100, Cl.B -50 ... 400Cel; Basic version Requirements non-Ex for EU / Australia TAG plate TAG in plain text Stainless steel Length options: Specify special inst. length (in spec. area)
Notes
missing plaintext
Please enter text for every Y option (using the Configurator).
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


For this product we can offer extended warranty contracts
EEO (material exchange for a single product)
OEM RSC (Repair Service Contract for a whole machine)

For further information & to order these services, please contact your local Siemens Service Partner
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 7MC7511-1CA01-0AA1-Z E00+Y15+Y44
Product Description SITRANS TS500 Temperature sensor in modular design, tubular thermowell, 316Ti/1.4571 Process connection: Thread G 1/2" (1/2"BSPP) Thermowell form: 2/2G/2F acc. to DIN 43772; 2N; D= 9 Insertion length " mm " : 80...100 Initial: 100 Extension: Without Connection head type: BA0: Aluminum; flange lid IP65 Meas. range: -50 ... 400Cel; Sensor quant., Type, Accuracy 1xPt100, Cl.B -50 ... 400Cel; Basic version Requirements non-Ex for EU / Australia TAG plate TAG in plain text Stainless steel Length options: Specify special inst. length (in spec. area)
Product family Type 2, without process connection
Product Lifecycle (PLM) PM300:Active Product
Notes
missing plaintext
Please enter text for every Y option (using the Configurator).
Price data
Price Group / Headquarter Price Group 8T3
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : EAR99I / AL : N
Estimated dispatch time (Working Days) 10 Day/Days
Net Weight (kg) 1.551 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code Not available
LKZ_FDB/ CatalogID FI01-3
Product Group 4785
Group Code R3P0
Country of origin France
Compliance with the substance restrictions according to RoHS directive Since: 19/06/15
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-20-02-08
eClass 6 27-20-02-08
eClass 7.1 27-20-02-08
eClass 8 27-20-02-08
eClass 9 27-20-02-08
eClass 9.1 27-20-02-08
UNSPSC 15 32-15-17-03
|
This product has to be configured before it can be ordered.
;