Mdexx dv/dt filter with VPL for SINAMICS G120 voltage peak limit 690 V 75 - 90 kW 400 V 37 kW - 45 kW SINAMICS Pool Software V4.7 SP10 or higher is required for G120 application SINAMICS Pool Software V5.1 SP1 or higher is required for S120 application
Article Number (Market Facing Number) |
JTA:TEF1203-0KB |
Product Description |
Mdexx dv/dt filter with VPL for SINAMICS G120 voltage peak limit 690 V 75 - 90 kW 400 V 37 kW - 45 kW SINAMICS Pool Software V4.7 SP10 or higher is required for G120 application SINAMICS Pool Software V5.1 SP1 or higher is required for S120 application
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM300:Active Product |
Price Group / Headquarter Price Group |
343 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : EAR99H |
Estimated dispatch time (Working Days) |
40 Day/Days |
Net Weight (kg) |
77.000 Kg |
Packaging Dimension |
520.00 x 750.00 x 620.00 |
Package size unit of measure |
MM |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4042948679104 |
UPC |
804766813245 |
Commodity Code |
85480090 |
LKZ_FDB/ CatalogID |
D11.1SD |
Product Group |
9791 |
Group Code |
R220 |
Country of origin |
Czech Republic |
Compliance with the substance restrictions according to RoHS directive |
Since: 08/02/18 |
Product class |
A: Standard product which is a stock item could be returned within the returns guidelines/period. |
WEEE (2012/19/EU) Take-Back Obligation |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
27-42-02-11 |
eClass |
14 |
27-42-02-11 |
eClass |
7.1 |
27-42-02-90 |
eClass |
8 |
27-42-02-90 |
eClass |
9 |
27-42-02-90 |
eClass |
9.1 |
27-42-02-11 |
ETIM |
7 |
EC002564 |
ETIM |
8 |
EC002564 |
ETIM |
9 |
EC002564 |
|
|
|
|