****spare part**** SIMOTICS S-1FL6-1FL6 operating voltage 400 V 3 AC PN=7 kW; NN=2000 rpm, M0=40 Nm; MN=33.4 Nm shaft height 90 mm incremental encoder TTL 2500 incr./rev. with feather key, tolerance with holding brake degree of protection IP65 with sealing ring SINAMICS V70&V90
Notes
Product is no longer available
Additional Information:Substitute is 1FL6096-1AC61-2AB1. Not compatible with old cables.
.
Article Number (Market Facing Number) |
1FL60961AC610AB1 | 1FL60961AC610AB1 |
Product Description |
****spare part**** SIMOTICS S-1FL6-1FL6 operating voltage 400 V 3 AC PN=7 kW; NN=2000 rpm, M0=40 Nm; MN=33.4 Nm shaft height 90 mm incremental encoder TTL 2500 incr./rev. with feather key, tolerance with holding brake degree of protection IP65 with sealing ring SINAMICS V70&V90
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM490:Start of final year of support |
PLM Effective Date |
Product discontinued since: 10/01/2023 |
Notes |
Product is no longer available
Additional Information:Substitute is 1FL6096-1AC61-2AB1. Not compatible with old cables.
.
|
Price Group |
R09 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
------71 |
Export Control Regulations |
ECCN : N / AL : N |
Estimated dispatch time (Working Days) |
2 Day/Days |
Net Weight (lb) |
86.201 lb |
Packaging Dimension |
14.528 x 23.425 x 16.339 |
Package size unit of measure |
Inch |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
Not available |
UPC |
887621445690 |
Commodity Code |
85015220 |
LKZ_FDB/ CatalogID |
NC81 |
Product Group |
5686 |
Group Code |
R2S3 |
Country of origin |
China |
Compliance with the substance restrictions according to RoHS directive |
Since: 01/01/2018 |
Returnable |
No |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
Not available |
Please follow the below links to get further information about the product:
|
|
|