10/13/2019 11:02:06 PM
Product Catalog
  • Product Catalog
Minimize
1LA70634AB10 | 1LA70634AB10
No picture available
SIMOTICS GP only Ex version! low-voltage motor, squirrel-cage rotor, IP55 4-pole * size 63M, * temperature class 155(F) aluminum housing 3 AC 50 Hz 230 VD/400 VY * 0.18 kW 3 AC 60 Hz 460 VY * 0.21 kW 220-240/380-420 (50); 440-480 (60) IM B3, IM B6, IM B 7, IM B 8, IM V 5 without canopy, IM V 6
Notes
.
.
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 1LA70634AB10 | 1LA70634AB10
Product Description SIMOTICS GP only Ex version! low-voltage motor, squirrel-cage rotor, IP55 4-pole * size 63M, * temperature class 155(F) aluminum housing 3 AC 50 Hz 230 VD/400 VY * 0.18 kW 3 AC 60 Hz 460 VY * 0.21 kW 220-240/380-420 (50); 440-480 (60) IM B3, IM B6, IM B 7, IM B 8, IM V 5 without canopy, IM V 6
Product family Not available
Product Lifecycle (PLM) PM410:Product cancellation
PLM Effective Date Product is cancelled since: 07/31/2018
Notes
.
.
Price data
Price Group E68
List Price Show prices
Customer Price Show prices
Metal Factor N-W-----
Delivery information
Export Control Regulations ECCN : N / AL : N
Standard lead time ex-works 40 Day/Days
Net Weight (lb) 4.1 lb
Product Dimensions (W x L x H) Not available
Packaging Dimension Not available
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4019169365093
UPC 662643380323
Commodity Code 8501514040
LKZ_FDB/ CatalogID D81.1-L/IEC
Product Group 2250
Country of origin Czech Republic
Compliance with the substance restrictions according to RoHS directive Since: 07/22/2019
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
Classifications
  Not available
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
Loading Documents...