09/17/2019 10:56:56 AM
Product Catalog
  • Product Catalog
Minimize
1LA70804AA11 | 1LA70804AA11
No picture available
SIMOTICS GP Only Ex version! Low-voltage motor, squirrel-cage rotor, IP55 4-pole*Size 80M* temperature class 155(F), aluminum housing 3 AC 50 Hz 230 VD/400 VY * 0.55 kW 3 AC 60 Hz 460 VY * 0.63 kW 220-240/380-420 (50); 440-480 (60) IMB5, IM V1 without canopy IMV3, Flange: FF165 (A 200)
Notes
Sucessor:1LE1
.
.
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 1LA70804AA11 | 1LA70804AA11
Product Description SIMOTICS GP Only Ex version! Low-voltage motor, squirrel-cage rotor, IP55 4-pole*Size 80M* temperature class 155(F), aluminum housing 3 AC 50 Hz 230 VD/400 VY * 0.55 kW 3 AC 60 Hz 460 VY * 0.63 kW 220-240/380-420 (50); 440-480 (60) IMB5, IM V1 without canopy IMV3, Flange: FF165 (A 200)
Product family Not available
Product Lifecycle (PLM) PM410:Product cancellation
PLM Effective Date Product is cancelled since: 07/31/2018
Notes
Sucessor:1LE1
.
.
Price data
Price Group E68
List Price Show prices
Customer Price Show prices
Metal Factor N-W-----
Delivery information
Export Control Regulations ECCN : N / AL : N
Standard lead time ex-works 40 Day/Days
Net Weight (lb) 9 lb
Product Dimensions (W x L x H) Not available
Packaging Dimension Not available
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4019169365444
UPC Not available
Commodity Code 8501514040
LKZ_FDB/ CatalogID D81.1-L/IEC
Product Group 5605
Country of origin Czech Republic
Compliance with the substance restrictions according to RoHS directive Since: 07/22/2019
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
Classifications
  Not available
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
Loading Documents...