02/28/2020 5:59:24 PM
Product Catalog
  • Product Catalog
Minimize
1LA70806AA11 | 1LA70806AA11
No picture available
SIMOTICS GP Only Ex version! Low-voltage motor, squirrel-cage rotor, IP55 6-pole *Size 80M* temperature class 155(F), aluminum housing 3 AC 50 Hz 230 VD/400 VY * 0.37 kW 3 AC 60 Hz 460 VY * 0.43 kW 220-240/380-420 (50); 440-480 (60) IMB5, IM V1 without canopy IMV3, Flange: FF165 (A 200)
Notes
Successor:1LE1
.
.
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 1LA70806AA11 | 1LA70806AA11
Product Description SIMOTICS GP Only Ex version! Low-voltage motor, squirrel-cage rotor, IP55 6-pole *Size 80M* temperature class 155(F), aluminum housing 3 AC 50 Hz 230 VD/400 VY * 0.37 kW 3 AC 60 Hz 460 VY * 0.43 kW 220-240/380-420 (50); 440-480 (60) IMB5, IM V1 without canopy IMV3, Flange: FF165 (A 200)
Product family Not available
Product Lifecycle (PLM) PM410:Product cancellation
PLM Effective Date Product is cancelled since: 07/31/2018
Notes
Successor:1LE1
.
.
Price data
Price Group E68
List Price Show prices
Customer Price Show prices
Metal Factor N-W-----
Delivery information
Export Control Regulations ECCN : N / AL : N
Standard lead time ex-works 40 Day/Days
Net Weight (lb) 9.000 lb
Product Dimensions (W x L x H) Not available
Packaging Dimension Not available
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4019169365482
UPC Not available
Commodity Code 8501514040
LKZ_FDB/ CatalogID D81.1-L/IEC
Product Group 2250
Country of origin Czech Republic
Compliance with the substance restrictions according to RoHS directive Since: 07/22/2019
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
Classifications
  Not available
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
Loading Documents...