11/23/2024 5:12:14 AM
Product Catalog
  • Product Catalog
Minimize
3RA13168XB301BB4 | 3RA13168XB301BB4
Product
Image similar
Reversing contactor assembly AC-3, 4 kW/400 V, 3-pole Size S00, Screw terminal 24 V DC Electrical and mechanical interlock !!! Phased-out product !!! Successor is SIRIUS 3RA2 Preferred successor type is >>3RA2316-8XB30-1BB4<<
Notes
Product is no longer available. Successor:
3RA2316-8XB30-1BB4 Compare Products
Additional Information:The successor is 3RA2316-8XB30-1BB4
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3RA13168XB301BB4 | 3RA13168XB301BB4
Product Description Reversing contactor assembly AC-3, 4 kW/400 V, 3-pole Size S00, Screw terminal 24 V DC Electrical and mechanical interlock !!! Phased-out product !!! Successor is SIRIUS 3RA2 Preferred successor type is >>3RA2316-8XB30-1BB4<<
Product family Not available
Product Lifecycle (PLM) PM490:Start of final year of support
PLM Effective Date Product discontinued since: 05/01/2016
Notes
Product is no longer available. Successor:
3RA2316-8XB30-1BB4 Compare Products
Additional Information:The successor is 3RA2316-8XB30-1BB4
Successor information
Successor 3RA2316-8XB30-1BB4
Replacement Description Not available
Price data
Price Group N8Q
List Price Show prices
Customer Price Show prices
Metal Factor LCO-----
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (lb) 1.213 lb
Packaging Dimension 2.835 x 3.701 x 3.031
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4011209333093
UPC 754554669755
Commodity Code 85364900
LKZ_FDB/ CatalogID CC-IC10
Product Group 3710
Group Code R711
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 07/01/2006
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
Please follow the below links to get further information about the product:
|
;