04/25/2024 7:31:01 AM
Product Catalog
  • Product Catalog
Minimize
3RA19111AA00 | 3RA19111AA00
Product
Link module Electrical and mechanical for 3RV1011 and 3RT2.1, 3RW301 AC and DC operation (individual unit packaging)
Notes
A successor is available for this product
3RA1921-1DA00 Compare Products
Additional Information:Navazujícím produktem je 3RA1921-1DA00
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3RA19111AA00 | 3RA19111AA00
Product Description Link module Electrical and mechanical for 3RV1011 and 3RT2.1, 3RW301 AC and DC operation (individual unit packaging)
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Notes
A successor is available for this product
3RA1921-1DA00 Compare Products
Additional Information:Navazujícím produktem je 3RA1921-1DA00
Successor information
Successor 3RA1921-1DA00
Replacement Description Not available
Price data
Price Group N8D
List Price Show prices
Customer Price Show prices
Metal Factor L-P-----
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (lb) 0.064 lb
Packaging Dimension 2.48 x 3.228 x 1.85
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4011209516472
UPC 754554899053
Commodity Code 85366990
LKZ_FDB/ CatalogID CC-IC10
Product Group 3729
Group Code R711
Country of origin Romania
Compliance with the substance restrictions according to RoHS directive Since: 07/01/2006
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-37-13-92
eClass 6 27-37-92-01
eClass 7.1 27-37-92-01
eClass 8 27-37-92-01
eClass 9 27-37-92-01
eClass 9.1 27-37-92-01
ETIM 7 EC002498
ETIM 8 EC002498
ETIM 9 EC002498
IDEA 4 4888
UNSPSC 15 39-12-16-01
Please follow the below links to get further information about the product:
|
;