11/29/2024 8:43:21 AM
Product Catalog
  • Product Catalog
Minimize
3RK19021NB30 | 3RK19021NB30
Product
Bus cable for PROFIBUS assembled on both ends 2 x M12 angled 2-core, shielded Length 3.0 m angled
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3RK19021NB30 | 3RK19021NB30
Product Description Bus cable for PROFIBUS assembled on both ends 2 x M12 angled 2-core, shielded Length 3.0 m angled
Product family Accessories for all M200D motor starters
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 707
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99
Estimated dispatch time (Working Days) 15 Day/Days
Net Weight (lb) 0.540 lb
Packaging Dimension 9.449 x 9.449 x 1.969
Package size unit of measure in
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4011209858817
UPC 662643851311
Commodity Code 85444290
LKZ_FDB/ CatalogID CC-IC10
Product Group 3722
Group Code R711
Country of origin Czech Republic
Compliance with the substance restrictions according to RoHS directive Since: 05/01/2012
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-06-18-01
eClass 14 27-06-18-01
eClass 6 27-06-18-01
eClass 7.1 27-06-18-01
eClass 8 27-06-18-01
eClass 9 27-06-18-01
eClass 9.1 27-06-18-01
ETIM 7 EC003249
ETIM 8 EC003249
ETIM 9 EC003249
IDEA 4 1722
UNSPSC 15 26-12-16-09
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;