Power contactor, AC-3 9 A, 4 kW / 400 V 24 V DC, 3-pole, Size S0 Screw terminal !!! Phased-out product !!! Successor is SIRIUS 3RT2 Preferred successor type is >>3RT2023-1BB40<<
Notes
Additional Information:The successor is 3RT2023-1BB40
Article Number (Market Facing Number) |
3RT10231BB40 | 3RT10231BB40 |
Product Description |
Power contactor, AC-3 9 A, 4 kW / 400 V 24 V DC, 3-pole, Size S0 Screw terminal !!! Phased-out product !!! Successor is SIRIUS 3RT2 Preferred successor type is >>3RT2023-1BB40<<
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM490:Start of final year of support |
PLM Effective Date |
Product discontinued since: 05/01/2016 |
Notes |
Additional Information:The successor is 3RT2023-1BB40
|
Successor |
3RT2023-1BB40 |
Replacement Description |
Not available |
Price Group |
N9T |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
LDP----- |
Export Control Regulations |
ECCN : N / AL : N |
Estimated dispatch time (Working Days) |
5 Day/Days |
Net Weight (lb) |
1.259 lb |
Packaging Dimension |
1.969 x 3.504 x 4.134 |
Package size unit of measure |
Inch |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4011209375055 |
UPC |
754554410883 |
Commodity Code |
85364900 |
LKZ_FDB/ CatalogID |
CC-IC10 |
Product Group |
3704 |
Group Code |
R711 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 07/01/2006 |
Returnable |
No |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
Not available |
Please follow the below links to get further information about the product:
|
|
|