Terminal block 6 mm2 for current outfeed and also for connection of 3-phase busbars 3RV1917-1/4 !!! Phased-out product !!! Successor is SIRIUS 3RV2 Preferred successor type is >>3RV2917-5D<<
Notes
Additional Information:The successor is 3RV2917-5D
Article Number (Market Facing Number) |
3RV19175D | 3RV19175D |
Product Description |
Terminal block 6 mm2 for current outfeed and also for connection of 3-phase busbars 3RV1917-1/4 !!! Phased-out product !!! Successor is SIRIUS 3RV2 Preferred successor type is >>3RV2917-5D<<
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM490:Start of final year of support |
PLM Effective Date |
Product discontinued since: 05/01/2016 |
Notes |
Additional Information:The successor is 3RV2917-5D
|
Successor |
3RV2917-5D |
Replacement Description |
Not available |
Price Group |
N8D |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
L-P----- |
Export Control Regulations |
ECCN : N / AL : N |
Estimated dispatch time (Working Days) |
5 Day/Days |
Net Weight (lb) |
0.130 lb |
Packaging Dimension |
1.772 x 2.52 x 2.047 |
Package size unit of measure |
Inch |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4011209628731 |
UPC |
040892547665 |
Commodity Code |
85366990 |
LKZ_FDB/ CatalogID |
CC-IC10 |
Product Group |
3719 |
Group Code |
R711 |
Country of origin |
Czech Republic |
Compliance with the substance restrictions according to RoHS directive |
Since: 07/01/2006 |
Returnable |
No |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
Not available |
Please follow the below links to get further information about the product:
|
|
|