11/28/2024 2:31:12 AM
Product Catalog
  • Product Catalog
Minimize
3SE51141LH501AD4 | 3SE51141LH501AD4
Product
Position switch, 3SE51 Metal enclosure 40 mm according to EN 50041, 1 NO/2 NC quick action contacts with M12 connector, 8-pole metal with adjustable-length Twist lever Pin assignment: Pin1=21, Pin2=22 Pin3=13 and LED green, Pin4=14 and LED yellow, Pin5=31, Pin6=32 Pin 7=ground LED, Pin 8=PE
Notes
Product is no longer available
Additional Information:3SE5112-1LA00 + 3SE5000-0AH00+ 3SE5000-0AA50+3SX5100-1SS08 (connector 8-pole, pl
.
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3SE51141LH501AD4 | 3SE51141LH501AD4
Product Description Position switch, 3SE51 Metal enclosure 40 mm according to EN 50041, 1 NO/2 NC quick action contacts with M12 connector, 8-pole metal with adjustable-length Twist lever Pin assignment: Pin1=21, Pin2=22 Pin3=13 and LED green, Pin4=14 and LED yellow, Pin5=31, Pin6=32 Pin 7=ground LED, Pin 8=PE
Product family Not available
Product Lifecycle (PLM) PM490:Start of final year of support
PLM Effective Date Product discontinued since: 10/01/2023
Notes
Product is no longer available
Additional Information:3SE5112-1LA00 + 3SE5000-0AH00+ 3SE5000-0AA50+3SX5100-1SS08 (connector 8-pole, pl
.
Price data
Price Group N5S
List Price Show prices
Customer Price Show prices
Metal Factor LA------
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (lb) 0.844 lb
Packaging Dimension 1.772 x 6.496 x 2.835
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4011209776098
UPC 040892554502
Commodity Code 85365080
LKZ_FDB/ CatalogID CC-IC10
Product Group 5317
Group Code R711
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 07/01/2006
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
Please follow the below links to get further information about the product:
|
;