Basic unit SIMOCODE pro V PB PROFIBUS DP interface 12 Mbps, RS-485, 4I/3O freely parameterizable, US: 24 V DC; color titanium gray, input for thermistor connection monostable relay outputs, expandable by extension modules
Notes
Additional Information:-Z B01 no longer required. All SIMOCODE pro V PB basic units with E15/V4.0
Article Number (Market Facing Number) |
A6X30133906 | 3UF70101AB000-Z B01 |
Product Description |
Basic unit SIMOCODE pro V PB PROFIBUS DP interface 12 Mbps, RS-485, 4I/3O freely parameterizable, US: 24 V DC; color titanium gray, input for thermistor connection monostable relay outputs, expandable by extension modules
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM500:Discontinued Product or end of PLM & Support |
PLM Effective Date |
End of product lifecycle since: 12/01/2021 |
Notes |
Additional Information:-Z B01 no longer required. All SIMOCODE pro V PB basic units with E15/V4.0
|
Successor |
3UF7010-1AB00-0 |
Replacement Description |
Basic unit SIMOCODE pro V PB PROFIBUS DP interface 12 Mbit/s, RS 485, 4I/3O freely parameterizable, Us: 24 V DC, input for thermistor connection Monostable relay outputs, expandable by extension modules |
Price Group |
N7G |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : EAR99 / AL : N |
Estimated dispatch time (Working Days) |
1 Day/Days |
Net Weight (lb) |
0.761 lb |
Packaging Dimension |
5.157 x 2.087 x 5.276 |
Package size unit of measure |
Inch |
Quantity Unit |
0 Piece |
Packaging Quantity |
1 |
EAN |
4047621014678 |
UPC |
804766536786 |
Commodity Code |
85371098 |
LKZ_FDB/ CatalogID |
CC-IC10 |
Product Group |
5836 |
Group Code |
R711 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 05/01/2012 |
Returnable |
Yes |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead monoxide (lead oxide)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
Not available |
Please follow the below links to get further information about the product:
|
|
|