11/27/2024 8:51:48 PM
Product Catalog
  • Product Catalog
Minimize
3ZS27150CC300YD0 | 3ZS27150CC300YD0
Product
power management software SENTRON powermanager V3.X device pack (500) 500 add. devices license on USB flash drive Basic Package required for Windows operating systems 8 languages
Notes
Product is no longer available. Successor:
7KN2711-5CE40-0YC0 Compare Products
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3ZS27150CC300YD0 | 3ZS27150CC300YD0
Product Description power management software SENTRON powermanager V3.X device pack (500) 500 add. devices license on USB flash drive Basic Package required for Windows operating systems 8 languages
Product family Not available
Product Lifecycle (PLM) PM490:Start of final year of support
PLM Effective Date Product discontinued since: 10/01/2024
Notes
Product is no longer available. Successor:
7KN2711-5CE40-0YC0 Compare Products
Successor information
Successor 7KN2711-5CE40-0YC0
Replacement Description SENTRON Powermanager Device Package (500) License Download 500 additional devices
Price data
Price Group N10
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : EAR99 / AL : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (lb) 0.317 lb
Packaging Dimension 7.441 x 9.409 x 1.063
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4019169240154
UPC 040892924749
Commodity Code 85235190
LKZ_FDB/ CatalogID LV10.1
Product Group 5314
Group Code P360
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 07/12/2011
Returnable No
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
Please follow the below links to get further information about the product:
|
;