11/27/2024 8:29:05 PM
Product Catalog
  • Product Catalog
Minimize
3ZS27181CC000YH0 | 3ZS27181CC000YH0
Product
power management software SENTRON powermanager option pack Distributed Systems (2) license on USB flash drive 2 languages (D/E)
Notes
Product is no longer available. Successor:
7KN2712-4CE40-0YC0 Compare Products
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3ZS27181CC000YH0 | 3ZS27181CC000YH0
Product Description power management software SENTRON powermanager option pack Distributed Systems (2) license on USB flash drive 2 languages (D/E)
Product family Not available
Product Lifecycle (PLM) PM490:Start of final year of support
PLM Effective Date Product discontinued since: 10/01/2024
Notes
Product is no longer available. Successor:
7KN2712-4CE40-0YC0 Compare Products
Successor information
Successor 7KN2712-4CE40-0YC0
Replacement Description SENTRON Powermanager Option Package ADD. Server License Download
Price data
Price Group N10
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : EAR99 / AL : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (lb) 0.313 lb
Packaging Dimension 7.48 x 9.252 x 0.984
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4019169223843
UPC Not available
Commodity Code 85234920
LKZ_FDB/ CatalogID LV10.1
Product Group 5314
Group Code P360
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 07/01/2010
Returnable No
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
Please follow the below links to get further information about the product:
|
;