Miniature circuit-breaker T55 230/400 V, 6kA, 1-pole, B, 10 A
Notes
Product is no longer available
Additional Information:Successor type = 5SY6110-6 or 5SL6110-6 D70mm instead of D55mm
.
Article Number (Market Facing Number) |
5SX21106 |
Product Description |
Miniature circuit-breaker T55 230/400 V, 6kA, 1-pole, B, 10 A
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM500:Discontinued Product or end of PLM & Support |
PLM Effective Date |
End of product lifecycle since: 10/01/2020 |
Notes |
Product is no longer available
Additional Information:Successor type = 5SY6110-6 or 5SL6110-6 D70mm instead of D55mm
.
|
Price Group |
N5P |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
L-O----- |
Export Control Regulations |
ECCN : EAR99 / AL : N |
Estimated dispatch time (Working Days) |
30 Day/Days |
Net Weight (lb) |
0.311 lb |
Packaging Dimension |
0.906 x 3.661 x 2.638 |
Package size unit of measure |
Inch |
Quantity Unit |
0 Piece |
Packaging Quantity |
1 |
EAN |
4001869030906 |
UPC |
754554218359 |
Commodity Code |
85362010 |
LKZ_FDB/ CatalogID |
LV10.1 |
Product Group |
5529 |
Group Code |
P310 |
Country of origin |
Romania |
Compliance with the substance restrictions according to RoHS directive |
Since: 01/01/2006 |
Returnable |
No |
WEEE (2012/19/EU) Take-Back Obligation |
No |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
Not available |
Please follow the below links to get further information about the product:
|
|
|