11/05/2024 9:17:08 PM
Product Catalog
  • Product Catalog
Minimize
6AG10671AA130AA0 | 6AG10671AA130AA0
Product
Image similar
SINUMERIK 828D simulator PPU271.4 MCP483 USB I/O module PP 72/48D 2/2A SITOP Power Supply 24 V 5 A, SCALANCE XB005
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AG10671AA130AA0 | 6AG10671AA130AA0
Product Description SINUMERIK 828D simulator PPU271.4 MCP483 USB I/O module PP 72/48D 2/2A SITOP Power Supply 24 V 5 A, SCALANCE XB005
Product family Not available
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 496
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : 5D002ENCU / AL : N
Estimated dispatch time (Working Days) 60 Day/Days
Net Weight (lb) 28.660 lb
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 887621413040
Commodity Code 90230080
LKZ_FDB/ CatalogID A&DSE/SIDEMO
Product Group 4A4Z
Group Code R394
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 07/22/2017
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
  Not available
Please follow the below links to get further information about the product:
|
;