***spare part*** SIPLUS ET 200SP RQ 4x120VDC/230VAC/5A based on 6ES7132-6HD00-0BB1 with conformal coating, -40…+70 °C, relay module normally open, suitable for BU type B0 or B1, module diagnostics
Notes
Article Number (Market Facing Number) |
6AG11326HD007BB1 | 6AG11326HD007BB1 |
Product Description |
***spare part*** SIPLUS ET 200SP RQ 4x120VDC/230VAC/5A based on 6ES7132-6HD00-0BB1 with conformal coating, -40…+70 °C, relay module normally open, suitable for BU type B0 or B1, module diagnostics
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM500:Discontinued Product or end of PLM & Support |
PLM Effective Date |
End of product lifecycle since: 07/22/2022 |
Notes |
|
Successor |
6AG1132-6HD01-7BB1 |
Replacement Description |
SIPLUS ET 200SP RQ 4x 120V DC..230VAC/5A ST based on 6ES7132-6HD01-0BB1 with conformal coating, -40…+70 °C, relay module normally open, suitable for BU type B0 or B1, module diagnostics |
Price Group |
681 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : N / AL : N |
Estimated dispatch time (Working Days) |
42 Day/Days |
Net Weight (lb) |
0.099 lb |
Packaging Dimension |
2.677 x 3.11 x 1.181 |
Package size unit of measure |
Inch |
Quantity Unit |
0 Piece |
Packaging Quantity |
1 |
EAN |
4047618079901 |
UPC |
804766490675 |
Commodity Code |
85389091 |
LKZ_FDB/ CatalogID |
A&DSE/SIP ADD |
Product Group |
4398 |
Group Code |
R151 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 02/09/2017 |
Returnable |
No |
WEEE (2012/19/EU) Take-Back Obligation |
No |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
Not available |
Please follow the below links to get further information about the product:
|
|
|