Article Number (Market Facing Number) |
6AG11556AU002CN0 | 6AG11556AU002CN0 |
Product Description |
***Spare part*** SIPLUS ET 200SP IM155-6PN HF -40 ... +60 °C Start up -25 °C With conformal coating based on 6ES7155-6AU00-0CN0 . PROFINET interface module IM 155-6PN High Feature Max. 64 I/O modules, 0.25 ms isochronous mode Multi hot swap, incl. server module
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM500:Discontinued Product or end of PLM & Support |
PLM Effective Date |
End of product lifecycle since: 06/21/2020 |
Notes |
|
Successor |
6AG1155-6AU01-2CN0 |
Replacement Description |
SIPLUS ET 200SP IM155-6PN HF based on 6ES7155-6AU01-0CN0 with conformal coating, -40…+60 °C, 2-port interface module 1 slot for BusAdapter, max. 64 I/O modules, and 16 ET 200AL modules, S2 redundancy, multi hot swap, 0.25 ms, isochronous mode, optional PN strain relief, including server module (6AG1193-6PA00-7AA0) |
Price Group |
697 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : EAR99H / AL : N |
Estimated dispatch time (Working Days) |
47 Day/Days |
Net Weight (lb) |
0.441 lb |
Packaging Dimension |
4.803 x 3.268 x 2.48 |
Package size unit of measure |
Inch |
Quantity Unit |
0 Piece |
Packaging Quantity |
1 |
EAN |
4047618079314 |
UPC |
804766490613 |
Commodity Code |
85176200 |
LKZ_FDB/ CatalogID |
A&DSE/SIP ADD |
Product Group |
4398 |
Group Code |
R740 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 01/27/2017 |
Returnable |
No |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
4,4'-isopropylidenediphenol (Bisphenol A, BPA)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
Not available |