11/22/2024 8:23:03 PM
Product Catalog
  • Product Catalog
Minimize
6AG11934CD202AA0 | 6AG11934CD202AA0
Product
Image similar
SIPLUS ET 200S TM-P15S23-A0 based on 6ES7193-4CD20-0AA0 with conformal coating, -40…+70 °C, for power modules, 15 mm width, screw terminals 2x3 terminal connections with terminal access to AUX1, AUX1 interrupted
Notes
.
.
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AG11934CD202AA0 | 6AG11934CD202AA0
Product Description SIPLUS ET 200S TM-P15S23-A0 based on 6ES7193-4CD20-0AA0 with conformal coating, -40…+70 °C, for power modules, 15 mm width, screw terminals 2x3 terminal connections with terminal access to AUX1, AUX1 interrupted
Product family Not available
Product Lifecycle (PLM) PM410:Product cancellation
PLM Effective Date Product is cancelled since: 10/01/2023
Notes
.
.
Price data
Price Group 681
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 45 Day/Days
Net Weight (lb) 0.159 lb
Packaging Dimension 1.969 x 7.087 x 1.063
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4042948410653
UPC 662643354096
Commodity Code 85176200
LKZ_FDB/ CatalogID A&DSE/SIP ADD
Product Group 4398
Group Code R151
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01/01/2012
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
  Not available
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;