Article Number (Market Facing Number) |
6AG12042BC102AA3 | 6AG12042BC102AA3 |
Product Description |
***spare part*** SIPLUS NET SCALANCE X204-2LD based on 6GK5204-2BC10-2AA3 with conformal coating, -40…+60 °C,
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM500:Discontinued Product or end of PLM & Support |
PLM Effective Date |
End of product lifecycle since: 04/16/2024 |
Notes |
|
Successor |
6AG1206-2BS00-7AC2 |
Replacement Description |
SIPLUS NET SCALANCE XC206-2SFP based on 6GK5206-2BS00-2AC2 with conformal coating, -40…+70 °C, manageable layer 2 IE switch 6x 10/100 Mbps RJ45 ports; 2x 100/1000 Mbps SFP 1x console port; diagnostics LEDs redundant power supply temperature range -40 °C to +70 °C; assembly: DIN rail/S7 mounting rail wall redundancy functions office features (RSTP, VLAN, etc.); PROFINET IO device; Ethernet/IP-compliant; C-Plug slot; C-PLUG slot |
Price Group |
697 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : 5D002ENCA3 / AL : N |
Estimated dispatch time (Working Days) |
On request |
Net Weight (lb) |
2.482 lb |
Packaging Dimension |
7.48 x 9.843 x 5.236 |
Package size unit of measure |
Inch |
Quantity Unit |
0 Piece |
Packaging Quantity |
1 |
EAN |
4042948498101 |
UPC |
Not available |
Commodity Code |
85176200 |
LKZ_FDB/ CatalogID |
A&DSE/SIP ADD |
Product Group |
4575 |
Group Code |
R151 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 01/01/2012 |
Returnable |
No |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
Not available |