- Drive technology
- Automation technology
- Energy
- Building Technologies
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
| |
***spare part*** SIPLUS NET SCALANCE X208 based on 6GK5208-0BA10-2AA3 with conformal coating, -40…+60 °C, managed IE switch, 8x 10/100 Mbps RJ45 ports, LED diagnostics, error signaling contact with set pushbutton, redundant power supply PROFINET IO device, network management, integrated redundancy manager, incl. electronic manual on CD-ROM, C-Plug optional
Notes
Article Number (Market Facing Number) |
6AG12080BA102AA0 | 6AG12080BA102AA0 |
Product Description |
***spare part*** SIPLUS NET SCALANCE X208 based on 6GK5208-0BA10-2AA3 with conformal coating, -40…+60 °C, managed IE switch, 8x 10/100 Mbps RJ45 ports, LED diagnostics, error signaling contact with set pushbutton, redundant power supply PROFINET IO device, network management, integrated redundancy manager, incl. electronic manual on CD-ROM, C-Plug optional
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM500:Discontinued Product or end of PLM & Support |
PLM Effective Date |
End of product lifecycle since: 04/16/2024 |
Notes |
|
Successor |
6AG1208-0BA00-7AC2 |
Replacement Description |
SIPLUS NET SCALANCE XC208 based on 6GK5208-0BA00-2AC2 with conformal coating, -40…+70 °C, manageable layer 2 IE switch; 8x 10/100 Mbps RJ45 ports; 1x console port; diagnostics LEDs redundant power supply temperature range -40 °C to +70 °C; assembly: DIN rail/S7 mounting rail/wall office redundancy functions features (RSTP, VLAN,etc.); PROFINET IO device Ethernet/IP-compliant C-Plug slot; |
Price Group |
697 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : 5D002ENCA3 / AL : N |
Estimated dispatch time (Working Days) |
On request |
Net Weight (lb) |
2.299 lb |
Packaging Dimension |
7.48 x 9.921 x 5.591 |
Package size unit of measure |
Inch |
Quantity Unit |
0 Piece |
Packaging Quantity |
1 |
EAN |
4042948556757 |
UPC |
Not available |
Commodity Code |
85176200 |
LKZ_FDB/ CatalogID |
A&DSE/SIP ADD |
Product Group |
4575 |
Group Code |
R151 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 01/01/2012 |
Returnable |
No |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
Not available |
|
Not available |
Please follow the below links to get further information about the product:
|
|
|