11/23/2024 4:40:04 PM
Product Catalog
  • Product Catalog
Minimize
6AG15501AA017AB0 | 6AG15501AA017AB0
Product
Image similar
SIPLUS S7-1500 TM count 2x24 V based on 6ES7550-1AA01-0AB0 with conformal coating, -40…+70 °C, counter module, 2 channels for 24 V incremental encoder or pulse generator, 3 DI, 2 DQ per channel
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AG15501AA017AB0 | 6AG15501AA017AB0
Product Description SIPLUS S7-1500 TM count 2x24 V based on 6ES7550-1AA01-0AB0 with conformal coating, -40…+70 °C, counter module, 2 channels for 24 V incremental encoder or pulse generator, 3 DI, 2 DQ per channel
Product family SIPLUS TM Count 2x24V counter module
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 697
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 9N9999
Estimated dispatch time (Working Days) 45 Day/Days
Net Weight (lb) 0.791 lb
Packaging Dimension 6.457 x 7.52 x 1.614
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047618120917
UPC 195125254749
Commodity Code 85389091
LKZ_FDB/ CatalogID A&DSE/SIP ADD
Product Group 4657
Group Code R151
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01/31/2021
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-22-05
eClass 14 27-24-22-05
eClass 6 27-24-22-05
eClass 7.1 27-24-22-05
eClass 8 27-24-22-05
eClass 9 27-24-22-05
eClass 9.1 27-24-22-05
ETIM 7 EC001422
ETIM 8 EC001422
ETIM 9 EC001422
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;