11/23/2024 3:09:45 PM
Product Catalog
  • Product Catalog
Minimize
6AG15911AA012AA0 | 6AG15911AA012AA0
Product
Image similar
SIPLUS S7-1500 front flap V2 CPU 35 mm based on 6ES7591-1AA01-0AA0 with conformal coating, -20…+60 °C, replacement display for SIPLUS CPUs: CPU 1511 (F)-1 PN, CPU 1513 (F)-1 PN
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AG15911AA012AA0 | 6AG15911AA012AA0
Product Description SIPLUS S7-1500 front flap V2 CPU 35 mm based on 6ES7591-1AA01-0AA0 with conformal coating, -20…+60 °C, replacement display for SIPLUS CPUs: CPU 1511 (F)-1 PN, CPU 1513 (F)-1 PN
Product family Not available
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 697
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 45 Day/Days
Net Weight (lb) 0.192 lb
Packaging Dimension 3.031 x 6.496 x 1.969
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047618068110
UPC 195125290723
Commodity Code 85389091
LKZ_FDB/ CatalogID A&DSE/SIP ADD
Product Group 4657
Group Code R151
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 06/18/2015
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-24-22-92
eClass 14 27-24-22-92
eClass 6 27-24-92-90
eClass 7.1 27-24-92-90
eClass 8 27-24-92-90
eClass 9 27-24-22-92
eClass 9.1 27-24-22-92
ETIM 7 EC002584
ETIM 8 EC002584
ETIM 9 EC002584
IDEA 4 3552
UNSPSC 15 32-15-17-03
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;