Article Number (Market Facing Number) |
6AG16470AF114AX0 | 6AG16470AF114AX0 |
Product Description |
***spare part*** SIPLUS HMI KTP1000 Basic Color PN based on 6AV6647-0AF11-3AX0 with conformal coating, 0...+50 °C,
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM500:Discontinued Product or end of PLM & Support |
PLM Effective Date |
End of product lifecycle since: 04/16/2024 |
Notes |
|
Successor |
6AG1123-2JB03-2AX0 |
Replacement Description |
SIPLUS HMI KTP900 Basic Color PN based on 6AV2123-2JB03-0AX0 with conformal coating, -20…+50 °C, 9" TFT display, 65536 colors PROFINET interface |
Price Group |
681 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : EAR99H / AL : N |
Estimated dispatch time (Working Days) |
65 Day/Days |
Net Weight (lb) |
6.592 lb |
Packaging Dimension |
16.535 x 20.866 x 7.087 |
Package size unit of measure |
Inch |
Quantity Unit |
0 Piece |
Packaging Quantity |
1 |
EAN |
4042948481813 |
UPC |
Not available |
Commodity Code |
85371098 |
LKZ_FDB/ CatalogID |
A&DSE/SIP ADD |
Product Group |
4395 |
Group Code |
R151 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 01/01/2012 |
Returnable |
No |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
Not available |
|
Not available |