Article Number (Market Facing Number) |
6AG19000AB007AA0 | 6AG19000AB007AA0 |
Product Description |
***spare part*** SIPLUS NET C-Plug based on 6GK1900-0AB00 with conformal coating, -40…+70 °C, removable data storage medium for simple replacement of devices in case of failure for recording configuration or engineering and application data, can be used in SIMATIC NET products with C-Plug slot
|
Product family |
Ordering Data Overview |
Product Lifecycle (PLM) |
PM400:Announcement of product phase-out |
PLM Effective Date |
Product phase-out since: 02/01/2020 |
Notes |
.
.
|
Successor |
6AG1900-0AB10-7AA0 |
Replacement Description |
SIPLUS C-Plug based on 6GK1900-0AB10 with conformal coating, -40…+75 °C, removable data storage medium for simple device replacement in case of fault, for recording configuration or engineering and application data, can be used in the following SIMATIC NET products with C-Plug slot: SCALANCE XC-200, XP-200, XM-400, XR-500, M-800 S615 and W-700 |
Price Group |
681 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : N |
Estimated dispatch time (Working Days) |
On request |
Net Weight (lb) |
0.062 lb |
Packaging Dimension |
3.543 x 4.724 x 0.591 |
Package size unit of measure |
Inch |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4042948572085 |
UPC |
040892851731 |
Commodity Code |
85235190 |
LKZ_FDB/ CatalogID |
A&DSE/SIP ADD |
Product Group |
4395 |
Group Code |
R151 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 01/01/2012 |
Returnable |
Yes |
WEEE (2012/19/EU) Take-Back Obligation |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
4,4'-isopropylidenediphenol (Bisphenol A, BPA)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
27-24-22-12 |
eClass |
14 |
27-24-22-12 |
eClass |
6 |
27-24-22-12 |
eClass |
7.1 |
27-24-22-12 |
eClass |
8 |
27-24-22-12 |
eClass |
9 |
27-24-22-12 |
eClass |
9.1 |
27-24-22-12 |
ETIM |
7 |
EC000192 |
ETIM |
8 |
EC000192 |
ETIM |
9 |
EC000192 |
IDEA |
4 |
6458 |
UNSPSC |
15 |
43-20-14-02 |
|