SIPLUS RIC library for SIMATIC S7-1500/ET200SP consisting of: runtime license on SIMATIC SMC 24 MB
Notes
Product is no longer available
Additional Information:Depending on the tags: 6AG6003-7CF01-0LE0, 6AG6003-7CF01-0LF0 or 6AG6003-7CF01-0
.
Article Number (Market Facing Number) |
6AG60037CF000LF0 | 6AG60037CF000LF0 |
Product Description |
SIPLUS RIC library for SIMATIC S7-1500/ET200SP consisting of: runtime license on SIMATIC SMC 24 MB
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM490:Start of final year of support |
PLM Effective Date |
Product discontinued since: 10/01/2022 |
Notes |
Product is no longer available
Additional Information:Depending on the tags: 6AG6003-7CF01-0LE0, 6AG6003-7CF01-0LF0 or 6AG6003-7CF01-0
.
|
Price Group |
681 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : EAR99S / AL : N |
Estimated dispatch time (Working Days) |
15 Day/Days |
Net Weight (lb) |
0.276 lb |
Packaging Dimension |
6.299 x 12.008 x 1.378 |
Package size unit of measure |
Inch |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4047618056353 |
UPC |
Not available |
Commodity Code |
85235190 |
LKZ_FDB/ CatalogID |
A&DSE/SIP RIC |
Product Group |
4400 |
Group Code |
R151 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 05/30/2014 |
Returnable |
No |
WEEE (2012/19/EU) Take-Back Obligation |
No |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
Not available |
Please follow the below links to get further information about the product:
|
|
|