11/23/2024 2:48:47 PM
Product Catalog
  • Product Catalog
Minimize
6AV21448QC100AA1 | 6AV21448QC100AA1
Product
Image similar
SIMATIC HMI TP1500 Comfort INOX Stainless steel front, continuous decorative foil; Degree of protection front IP66K, 15" widescreen TFT display, PROFINET interface, MPI/PROFIBUS DP interface, 24 MB configuration memory, Windows CE 2013; Configurable from WinCC Comfort V14 SP1 with HSP
Notes
Additional Information:successor: 6AV2144-8QC10-0AA2
.
.
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AV21448QC100AA1 | 6AV21448QC100AA1
Product Description SIMATIC HMI TP1500 Comfort INOX Stainless steel front, continuous decorative foil; Degree of protection front IP66K, 15" widescreen TFT display, PROFINET interface, MPI/PROFIBUS DP interface, 24 MB configuration memory, Windows CE 2013; Configurable from WinCC Comfort V14 SP1 with HSP
Product family Not available
Product Lifecycle (PLM) PM410:Product cancellation
PLM Effective Date Product is cancelled since: 08/01/2021
Notes
Additional Information:successor: 6AV2144-8QC10-0AA2
.
.
Price data
Price Group 748
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : 5A992 / AL : N
Estimated dispatch time (Working Days) 20 Day/Days
Net Weight (lb) 16.270 lb
Packaging Dimension 17.52 x 23.622 x 7.087
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047623410430
UPC 195125053717
Commodity Code 85371098
LKZ_FDB/ CatalogID ST80E
Product Group 3431
Group Code R141
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 10/09/2019
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

4,4'-isopropylidenediphenol (Bisphenol A, BPA)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
  Not available
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;