11/23/2024 8:48:19 PM
Product Catalog
  • Product Catalog
Minimize
6AV63554BA317AB3 | 6AV63554BA317AB3
Product
WinCC OA - On data storage medium. WinCC OA software DVD - current version on disk.
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AV63554BA317AB3 | 6AV63554BA317AB3
Product Description WinCC OA - On data storage medium. WinCC OA software DVD - current version on disk.
Product family WinCC Open Architecture Trade goods
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 690
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99S
Estimated dispatch time (Working Days) 10 Day/Days
Net Weight (lb) 0.002 lb
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Type 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 804766992780
Commodity Code 85234910
LKZ_FDB/ CatalogID STETM
Product Group X014
Group Code R142
Country of origin Austria
Compliance with the substance restrictions according to RoHS directive Given
Returnable No
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-02
eClass 14 27-24-25-02
eClass 6 27-24-25-02
eClass 7.1 27-24-25-02
eClass 8 27-24-25-02
eClass 9 27-24-25-02
eClass 9.1 27-24-25-02
ETIM 7 EC001416
ETIM 8 EC001416
ETIM 9 EC001416
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;