11/23/2024 8:45:48 PM
Product Catalog
  • Product Catalog
Minimize
6AV63812AA073AV3 | 6AV63812AA073AV3
Product
SIMATIC WinCC RT upgrade Asia from V7.2 to V7.3 for SIMATIC WinCC Runtime (RT) including options Redundancy, Server, User Archive, Web Navigator, Web NAV Load-Balancing, Web Diagnostics Client/Server, Data Monitor, Connectivity Pack, Connectivity Station runtime/configuration software on DVD, single license, license key on USB flash drive - - content: set (1x DVD + 1x USB)
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AV63812AA073AV3 | 6AV63812AA073AV3
Product Description SIMATIC WinCC RT upgrade Asia from V7.2 to V7.3 for SIMATIC WinCC Runtime (RT) including options Redundancy, Server, User Archive, Web Navigator, Web NAV Load-Balancing, Web Diagnostics Client/Server, Data Monitor, Connectivity Pack, Connectivity Station runtime/configuration software on DVD, single license, license key on USB flash drive - - content: set (1x DVD + 1x USB)
Product family Ordering Data Overview
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 10/01/2019
Price data
Price Group 748
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) On request
Net Weight (lb) 0.478 lb
Packaging Dimension 7.362 x 10.63 x 1.299
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Type 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515736455
UPC 887621826376
Commodity Code 85234910
LKZ_FDB/ CatalogID ST9.80
Product Group 4323
Group Code R142
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Returnable No
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-02
eClass 14 27-24-25-02
eClass 6 27-24-25-02
eClass 7.1 27-24-25-02
eClass 8 27-24-25-02
eClass 9 27-24-25-02
eClass 9.1 27-24-25-02
ETIM 7 EC001416
ETIM 8 EC001416
ETIM 9 EC001416
IDEA 4 7071
UNSPSC 15 43-23-26-08
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;