*** no longer available *** SIMATIC IPC277E (nanopanel PC), 19" touch TFT, continuous foil, INOX enclosure, fully enclosed IP66, flange adapter for support arm, without operator controls, without front USB; 2x 10/100/1000 Mbps, Ethernet RJ45; 1x USB 3.0, 3x USB V2.0; without serial (COM 1); CFast slot; 24 V DC power supply; Celeron N2930 (4C/4T), 8 GB RAM; 30 GB CFast; WES 7 SP1 English, 64 bit; without SIMATIC software
Notes
Article Number (Market Facing Number) |
6AV74845AB100AA0 | 6AV74845AB100AA0 |
Product Description |
*** no longer available *** SIMATIC IPC277E (nanopanel PC), 19" touch TFT, continuous foil, INOX enclosure, fully enclosed IP66, flange adapter for support arm, without operator controls, without front USB; 2x 10/100/1000 Mbps, Ethernet RJ45; 1x USB 3.0, 3x USB V2.0; without serial (COM 1); CFast slot; 24 V DC power supply; Celeron N2930 (4C/4T), 8 GB RAM; 30 GB CFast; WES 7 SP1 English, 64 bit; without SIMATIC software
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM410:Product cancellation |
PLM Effective Date |
Product is cancelled since: 12/15/2020 |
Notes |
.
.
|
Price Group |
783 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : 5D992 / AL : N |
Estimated dispatch time (Working Days) |
On request |
Net Weight (lb) |
26.455 lb |
Packaging Dimension |
21.26 x 25.984 x 9.843 |
Package size unit of measure |
Inch |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
Not available |
UPC |
804766358449 |
Commodity Code |
84714100 |
LKZ_FDB/ CatalogID |
ST9.80 |
Product Group |
2329 |
Group Code |
R141 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 07/22/2017 |
Returnable |
Yes |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead monoxide (lead oxide)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
4,4'-isopropylidenediphenol (Bisphenol A, BPA)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
2,2',6,6'-tetrabromo-4,4'-isopropylidenediphenol
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Diboron trioxide
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
Not available |
Please follow the below links to get further information about the product:
|
|
|