*** Spare part *** SIMATIC Panel PC remote kit USB interface > 5 m incl. mounting accessories
Notes
Product is no longer available
Additional Information:Substitute type 6AV7860-1EX02-0AA1. Not substitute for PC677B/C, PC627B/C or PCU
.
Article Number (Market Facing Number) |
6AV76711EX020AA0 | 6AV76711EX020AA0 |
Product Description |
*** Spare part *** SIMATIC Panel PC remote kit USB interface > 5 m incl. mounting accessories
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM490:Start of final year of support |
PLM Effective Date |
Product discontinued since: 01.10.2023 |
Notes |
Product is no longer available
Additional Information:Substitute type 6AV7860-1EX02-0AA1. Not substitute for PC677B/C, PC627B/C or PCU
.
|
Region Specific PriceGroup / Headquarter Price Group |
R37 / 2ET |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Materials |
None |
Metal Factor |
None |
Export Control Regulations |
ECCN : EAR99H / AL : N |
Estimated dispatch time (Working Days) |
1 Day/Days |
Net Weight (lb) |
1,433 lb |
Packaging Dimension |
7,165 x 9,488 x 2,087 |
Package size unit of measure |
Inch |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4042948476864 |
UPC |
Not available |
Commodity Code |
85423190 |
LKZ_FDB/ CatalogID |
ST80E |
Product Group |
4180 |
Group Code |
R133 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 01.07.2006 |
Product class |
A: Standard product which is a stock item could be returned within the returns guidelines/period. |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
Not available |
Please follow the below links to get further information about the product:
|
|
|