11/26/2024 8:14:55 AM
Product Catalog
  • Product Catalog
Minimize
6AV78634MA141AA0 | 6AV78634MA141AA0
Product
Image similar
*** spare part *** SIMATIC IFP2200 PRO, Flat Panel, 22" display (16:9), Multitouch, suitable for pedestal and extension components, extended version max. 30m, 1920 x 1080 pixel, for 24V DC, displayport/DVI Interface, IP65, fully enlosed, standard design
Notes
Additional Information:compatible replacement IFP V2: 6AV7863-4MA14-2AA0! note changed cable set
.
.
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AV78634MA141AA0 | 6AV78634MA141AA0
Product Description *** spare part *** SIMATIC IFP2200 PRO, Flat Panel, 22" display (16:9), Multitouch, suitable for pedestal and extension components, extended version max. 30m, 1920 x 1080 pixel, for 24V DC, displayport/DVI Interface, IP65, fully enlosed, standard design
Product family Not available
Product Lifecycle (PLM) PM410:Product cancellation
PLM Effective Date Product is cancelled since: 01/27/2021
Notes
Additional Information:compatible replacement IFP V2: 6AV7863-4MA14-2AA0! note changed cable set
.
.
Price data
Price Group R37
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : EAR99H / AL : N
Estimated dispatch time (Working Days) On request
Net Weight (lb) 22.002 lb
Packaging Dimension 20.079 x 24.803 x 9.449
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047618099503
UPC 804766542305
Commodity Code 85285210
LKZ_FDB/ CatalogID ST80E
Product Group 4180
Group Code R133
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 11/10/2017
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

2-methyl-1-(4-methylthiophenyl)-2-morpholinopropan-1-one

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

4,4'-isopropylidenediphenol (Bisphenol A, BPA)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
  Not available
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;