04/23/2024 3:29:21 PM
Product Catalog
  • Product Catalog
Minimize
6DL89130AK000AB5 | 6DL89130AK000AB5
Product
Image similar
SIMIT Simulation Platform Software Engineering S V10.0 Floating License for 1 user E-SW, SW and docu. on CD License key on USB dongle Use only in connection with valid license / dongle, Class A, 2-languages (de, en), executable in Windows 7 Ultimate Windows 10 Enterprise LTSB Server 2012 R2 Server 2016 For further information see SIMIT V10.0 Readme Reference HW: PC/PG
Notes
Product is no longer available. Successor:
6DL8913-0AK20-0AB5 Compare Products
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6DL89130AK000AB5 | 6DL89130AK000AB5
Product Description SIMIT Simulation Platform Software Engineering S V10.0 Floating License for 1 user E-SW, SW and docu. on CD License key on USB dongle Use only in connection with valid license / dongle, Class A, 2-languages (de, en), executable in Windows 7 Ultimate Windows 10 Enterprise LTSB Server 2012 R2 Server 2016 For further information see SIMIT V10.0 Readme Reference HW: PC/PG
Product family Not available
Product Lifecycle (PLM) PM490:Start of final year of support
PLM Effective Date Product discontinued since: 10/01/2021
Notes
Product is no longer available. Successor:
6DL8913-0AK20-0AB5 Compare Products
Successor information
Successor 6DL8913-0AK20-0AB5
Replacement Description SIMIT Simulation Platform V10.2 Software Engineering S Floating License for 1 user Engineering Software Without software, without docu., Class A, 2 languages (de, en), executable on Win 7 SP1, Win 10 LTSB 2015, Win 10 (1909), Win Server 2012 R2 / 2016; For further information see SIMIT V10.2 Readme; Reference HW: PC/PG Content: 1x certificate Order only poss. in connection with: 6DL8900-7XX00-0XB8-Z Y01 Y02
Price data
Price Group 696
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (lb) 0.606 lb
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Type 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047622660775
UPC 804766713996
Commodity Code 85234910
LKZ_FDB/ CatalogID ST79-SW
Product Group X0BM
Group Code R251
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
Please follow the below links to get further information about the product:
|
;