04/23/2024 8:41:12 PM
Product Catalog
  • Product Catalog
Minimize
6ED10580BA010YA0
No picture available
LOGO! SOFT COMFORT V5.0 SP3, SINGLE LICENSE, 1 INSTALLATION E-SW,SW AND DOCU. ON CD, 6-LANGUAGES (G,E,F,S,I,P) EXECUTABLE ON WIN98SE/ NT4.0/ME/2000/XP/VISTA, MAC OS X, LINUX, REFERENZ-HARDWARE:LOGO!
Notes
Product is no longer available. Successor:
6ED1058-0BA08-0YA1 Compare Products
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ED10580BA010YA0
Product Description LOGO! SOFT COMFORT V5.0 SP3, SINGLE LICENSE, 1 INSTALLATION E-SW,SW AND DOCU. ON CD, 6-LANGUAGES (G,E,F,S,I,P) EXECUTABLE ON WIN98SE/ NT4.0/ME/2000/XP/VISTA, MAC OS X, LINUX, REFERENZ-HARDWARE:LOGO!
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 02/01/2009
Notes
Product is no longer available. Successor:
6ED1058-0BA08-0YA1 Compare Products
Successor information
Successor 6ED1058-0BA08-0YA1
Replacement Description LOGO! SOFT Comfort V8, single license for 1 installation E-SW, SW and documentation on DVD, 6 languages, executable on Windows XP, 7, 8, 10 (32- and 64-bit), Mac OSx 10.7 Lion to incl. Mac OSx El Capitan, Linux SUSE 11.3, SP3, K 3.0.76
Price data
Price Group
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : EAR99S / AL : N
Estimated dispatch time (Working Days) On request
Net Weight (lb) 0.218 lb
Package size unit of measure Not available
Quantity Unit 0 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515072072
UPC Not available
Commodity Code 85234025
LKZ_FDB/ CatalogID ST9.LOGO!
Product Group 4300
Group Code R111
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01/01/2006
Returnable No
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
Please follow the below links to get further information about the product:
|
;