11/27/2024 9:08:31 AM
Product Catalog
  • Product Catalog
Minimize
6EQ20012XX583BA0 | 6EQ20012XX583BA0
Product
Image similar
Notice: Legacy System Services contract is mandatory requirement. SIMATIC PCS 7/OPEN OS, software Runtime Component Option V9.0, single license for 1 installation runtime software, software and documentation on CD, license key on USB flash drive, class A, 1 language (en), executable in Windows 7 Ultimate, Windows 10 Enterprise, LTSB Server 2012 R2/Server 2016 reference hardware: PCS 7 IPC Bundle
Notes
For this product a substitute is available: 6EQ2001-2XX68-3BA0
6EQ2001-2XX68-3BA0 Compare Products
.
.
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6EQ20012XX583BA0 | 6EQ20012XX583BA0
Product Description Notice: Legacy System Services contract is mandatory requirement. SIMATIC PCS 7/OPEN OS, software Runtime Component Option V9.0, single license for 1 installation runtime software, software and documentation on CD, license key on USB flash drive, class A, 1 language (en), executable in Windows 7 Ultimate, Windows 10 Enterprise, LTSB Server 2012 R2/Server 2016 reference hardware: PCS 7 IPC Bundle
Product family Not available
Product Lifecycle (PLM) PM410:Product cancellation
PLM Effective Date Product is cancelled since: 10/01/2023
Notes
For this product a substitute is available: 6EQ2001-2XX68-3BA0
6EQ2001-2XX68-3BA0 Compare Products
.
.
Substitute information
Substitute 6EQ2001-2XX68-3BA0
Replacement Description SIMATIC PCS 7/OPEN OS, software Runtime Component Option V9.1, Single License for 1 installation R-SW, SW and docu. on USB, license key on USB flash drive, class A, 1 language (en), executable in WIN 10 LTSC 2019 reference HW: PCS 7 IPC bundle ******************************* content: 2 x USB
Price data
Price Group R56
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : 5D002ENCA3 / AL : N
Estimated dispatch time (Working Days) 15 Day/Days
Net Weight (lb) 0.437 lb
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Type 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 804766497063
Commodity Code 85234910
LKZ_FDB/ CatalogID STPCS7
Product Group 4428
Group Code R1TP
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
Please follow the below links to get further information about the product:
|
;