04/25/2024 3:18:36 AM
Product Catalog
  • Product Catalog
Minimize
6ES71534AA000XB0
No picture available
SIMATIC DP, ET 200M INTERFACE IM 153-4 PN IO FOR MAX. 12 S7-300 MODULES, 200BYTE INPUT AND 200BYTE OUTPUT DATA, INTEGRIERTED SWITCH, PN IO COMMUNICATION ACCORDING REAL TIME CLASS 1 AND 2 TRANSMISSION RATE 100MBIT/S MICRO MEMORY CARD REQUIRED
Notes
Product is no longer available. Successor:
6ES7153-4AA01-0XB0 Compare Products
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES71534AA000XB0
Product Description SIMATIC DP, ET 200M INTERFACE IM 153-4 PN IO FOR MAX. 12 S7-300 MODULES, 200BYTE INPUT AND 200BYTE OUTPUT DATA, INTEGRIERTED SWITCH, PN IO COMMUNICATION ACCORDING REAL TIME CLASS 1 AND 2 TRANSMISSION RATE 100MBIT/S MICRO MEMORY CARD REQUIRED
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 10/01/2013
Notes
Product is no longer available. Successor:
6ES7153-4AA01-0XB0 Compare Products
Successor information
Successor 6ES7153-4AA01-0XB0
Replacement Description SIMATIC DP, Connection ET 200M IM 153-4 PN IO for max. 12 S7-300 modules, extended functions: Isochronous real-time Communication Class 1 and 2, module replacement without PG operation without MMC, maintenance Support of new IO modules
Price data
Price Group 747
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (lb) 0.564 lb
Packaging Dimension 5.079 x 6.024 x 2.008
Package size unit of measure Inch
Quantity Unit 0 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515074878
UPC Not available
Commodity Code 85176200
LKZ_FDB/ CatalogID ST9-E5
Product Group 2301
Group Code R111
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 03/31/2008
Returnable No
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
Please follow the below links to get further information about the product:
|
;