11/23/2024 12:17:11 PM
Product Catalog
  • Product Catalog
Minimize
6ES71934CD700AA0 | 6ES71934CD700AA0
Product
Image similar
*** spare part *** SIMATIC DP, Terminal module TM-P15N23-A0 for ET 200S for power modules, 15 mm width, FastConnect terminal, 2x3 terminal connections with terminal access to AUX1, AUX1 interrupted
Notes
Additional Information:Replacement: 6ES7193-4CD20-0AA0 or 6ES7193-4CD30-0AA0
.
.
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES71934CD700AA0 | 6ES71934CD700AA0
Product Description *** spare part *** SIMATIC DP, Terminal module TM-P15N23-A0 for ET 200S for power modules, 15 mm width, FastConnect terminal, 2x3 terminal connections with terminal access to AUX1, AUX1 interrupted
Product family Not available
Product Lifecycle (PLM) PM410:Product cancellation
PLM Effective Date Product is cancelled since: 11/11/2021
Notes
Additional Information:Replacement: 6ES7193-4CD20-0AA0 or 6ES7193-4CD30-0AA0
.
.
Price data
Price Group R36
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (lb) 0.179 lb
Packaging Dimension 1.969 x 6.654 x 1.063
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515068952
UPC 662643227451
Commodity Code 85366990
LKZ_FDB/ CatalogID ST9-E5
Product Group 4467
Group Code R151
Country of origin Poland
Compliance with the substance restrictions according to RoHS directive Since: 01/01/2006
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
  Not available
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;