Article Number (Market Facing Number) |
6ES71946KB000AA0 | 6ES71946KB000AA0 |
Product Description |
*** spare part *** SIMATIC DP, spare part, e-coding plug for for fail-safe distributed I/O ET 200, IP 65/67, 5-pole, M12 1 unit per packing unit
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM490:Start of final year of support |
PLM Effective Date |
Product discontinued since: 10/01/2024 |
Notes |
|
Successor |
6ES7194-6KB01-0AA0 |
Replacement Description |
SIMATIC DP, spare part, E-coding plug (metal) for fail-safe distributed I/O ET 200, IP 65/67, 5-pole, M12 1 unit per packing unit |
Price Group |
R36 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : EAR99H / AL : N |
Standard lead time ex-works |
1 Day/Days |
Net Weight (lb) |
0.042 lb |
Packaging Dimension |
2.756 x 3.819 x 1.575 |
Package size unit of measure |
Inch |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4047623409205 |
UPC |
804766787560 |
Commodity Code |
85389091 |
LKZ_FDB/ CatalogID |
ST76 |
Product Group |
4465 |
Group Code |
R152 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 08/17/2018 |
Returnable |
No |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
Not available |
|
Not available |