11/23/2024 6:50:22 PM
Product Catalog
  • Product Catalog
Minimize
6ES71942KA000AA0 | 6ES71942KA000AA0
Product
ET connection FastConnect stripping tool, Stripping tool for fast stripping of the ET connection bus cable
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES71942KA000AA0 | 6ES71942KA000AA0
Product Description ET connection FastConnect stripping tool, Stripping tool for fast stripping of the ET connection bus cable
Product family Cables and connectors
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 734
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (lb) 0.190 lb
Packaging Dimension 2.047 x 5.118 x 1.378
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047623403265
UPC 887621845865
Commodity Code 82089000
LKZ_FDB/ CatalogID ST76
Product Group 4522
Group Code R151
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 08/14/2014
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-24-26-92
eClass 14 27-24-26-92
eClass 6 27-24-26-92
eClass 7.1 27-24-26-92
eClass 8 27-24-26-92
eClass 9 27-24-26-92
eClass 9.1 27-24-26-92
ETIM 7 EC002584
ETIM 8 EC002584
ETIM 9 EC002584
IDEA 4 3552
UNSPSC 15 32-15-17-03
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;