DP, ASIC SPC3LV (3.3V) lead-free for PROFIBUS DP, max. 12 Mbaud 4800 units/6 tray boxes
Notes
Product was deleted without replacement
.
Article Number (Market Facing Number) |
6ES71950BG300XA0 | 6ES71950BG300XA0 |
Product Description |
DP, ASIC SPC3LV (3.3V) lead-free for PROFIBUS DP, max. 12 Mbaud 4800 units/6 tray boxes
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM490:Start of final year of support |
PLM Effective Date |
Product discontinued since: 10/01/2024 |
Notes |
Product was deleted without replacement
.
|
Price Group |
681 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : N / AL : N |
Estimated dispatch time (Working Days) |
30 Day/Days |
Net Weight (lb) |
21.649 lb |
Packaging Dimension |
15.354 x 21.85 x 13.976 |
Package size unit of measure |
Inch |
Quantity Unit |
1 Package |
Packaging Quantity |
4800 |
EAN |
4025515076650 |
UPC |
040892549911 |
Commodity Code |
85423990 |
LKZ_FDB/ CatalogID |
ST76-A |
Product Group |
4310 |
Group Code |
R132 |
Country of origin |
Japan |
Compliance with the substance restrictions according to RoHS directive |
Since: 11/25/2009 |
Returnable |
Yes |
WEEE (2012/19/EU) Take-Back Obligation |
No |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
Not available |
Please follow the below links to get further information about the product:
|
|
|