11/26/2024 6:50:52 AM
Product Catalog
  • Product Catalog
Minimize
6ES76481AA220YP0 | 6ES76481AA220YP0
Product
Image similar
SIMATIC IPC, mounting kit vertical mounting for Microbox IPC BX-39A
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES76481AA220YP0 | 6ES76481AA220YP0
Product Description SIMATIC IPC, mounting kit vertical mounting for Microbox IPC BX-39A
Product family SIMATIC IPC for SINUMERIK ONE
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group R37
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) On request
Net Weight (lb) 0.661 lb
Packaging Dimension 4.843 x 7.52 x 2.441
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515740117
UPC 195125393707
Commodity Code 84733080
LKZ_FDB/ CatalogID IC10
Product Group 4335
Group Code R133
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 11/08/2022
Returnable No
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 19-20-01-92
eClass 14 19-20-01-92
eClass 6 19-20-92-90
eClass 7.1 19-20-92-90
eClass 8 19-20-92-90
eClass 9 19-20-92-90
eClass 9.1 19-20-92-90
ETIM 7 EC002584
ETIM 8 EC002584
ETIM 9 EC002584
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;