11/26/2024 5:33:30 AM
Product Catalog
  • Product Catalog
Minimize
6ES76501AB612XX0 | 6ES76501AB612XX0
Product
Image similar
SIMATIC PCS7, red. AO8 HART MTA interface module for redundant interface for ET200M AI8-HART-BG 6ES7332-8TF01-0AB0, 8 channels, redundant power supply with fusing, LED displays, measuring range: 0-20 mA without HART, 4-20 mA with HART
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES76501AB612XX0 | 6ES76501AB612XX0
Product Description SIMATIC PCS7, red. AO8 HART MTA interface module for redundant interface for ET200M AI8-HART-BG 6ES7332-8TF01-0AB0, 8 channels, redundant power supply with fusing, LED displays, measuring range: 0-20 mA without HART, 4-20 mA with HART
Product family Not available
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 10/01/2024
Price data
Price Group 009
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 15 Day/Days
Net Weight (lb) 0.791 lb
Packaging Dimension 5.354 x 6.89 x 3.307
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 662643353099
Commodity Code 85389091
LKZ_FDB/ CatalogID STPCS7
Product Group 2316
Group Code R336
Country of origin Romania
Compliance with the substance restrictions according to RoHS directive Since: 01/26/2012
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-26-01
eClass 14 27-24-26-01
eClass 6 27-24-26-01
eClass 7.1 27-24-26-01
eClass 8 27-24-26-01
eClass 9 27-24-26-01
eClass 9.1 27-24-26-01
ETIM 7 EC001596
ETIM 8 EC001596
ETIM 9 EC001596
IDEA 4 3562
UNSPSC 15 32-15-17-05
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;