11/26/2024 2:27:35 AM
Product Catalog
  • Product Catalog
Minimize
6ES76515AX280CE5 | 6ES76515AX280CE5
Product
Image similar
SIMATIC PCS 7, software, Upgrade Package Engineering ASIA from V8.X to V8.2 Floating license for 1 user E-SW, without SW, without documentation License Key on USB stick, Class A, 2 languages (en, cn), executable on WIN7ULT/Server 2008 R2/ Server 2012 R2 Reference HW: PCS 7 IPC Bundle ******************************* Content: 1x USB
Notes
A successor is available for this product
6ES7651-5AX78-0CE5 Compare Products
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES76515AX280CE5 | 6ES76515AX280CE5
Product Description SIMATIC PCS 7, software, Upgrade Package Engineering ASIA from V8.X to V8.2 Floating license for 1 user E-SW, without SW, without documentation License Key on USB stick, Class A, 2 languages (en, cn), executable on WIN7ULT/Server 2008 R2/ Server 2012 R2 Reference HW: PCS 7 IPC Bundle ******************************* Content: 1x USB
Product family Upgrades for Engineering System and Management Console
Product Lifecycle (PLM) PM300:Active Product
Notes
A successor is available for this product
6ES7651-5AX78-0CE5 Compare Products
Successor information
Successor 6ES7651-5AX78-0CE5
Replacement Description SIMATIC PCS 7, software, Upgrade Package Engineering Asia from V9.x to V10.0 floating license for 1 user engineering software, without software, without documentation license key on USB flash drive, class A, 2 languages (en, zh), executable in Windows 10 Enterprise 2019/2021 LTSC Windows Server 2019/2022 Standard Edition for more information, see PCS 7 V10.0 Readme reference hardware: PCS 7 IPC Bundle ******************************* content: 1x USB
Price data
Price Group 011
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (lb) 0.448 lb
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Type 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 804766235870
Commodity Code 85235190
LKZ_FDB/ CatalogID STPCS7
Product Group 4211
Group Code R116
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-01
eClass 14 27-24-25-01
eClass 6 27-24-25-01
eClass 7.1 27-24-25-01
eClass 8 27-24-25-01
eClass 9 27-24-25-01
eClass 9.1 27-24-25-01
ETIM 7 EC000809
ETIM 8 EC000809
ETIM 9 EC000809
IDEA 4 7150
UNSPSC 15 43-23-36-03
Please follow the below links to get further information about the product:
|
;