11/26/2024 2:47:54 AM
Product Catalog
  • Product Catalog
Minimize
6ES76515DX080YE5 | 6ES76515DX080YE5
Product
Image similar
SIMATIC PDM, software Upgrade Package from PDM V7.0 to V8.0, floating license for 1 user, E-SW, SW and documentation on DVD License Key on USB stick, Class A, 5 languages (de, en, fr, it, es), executable under XPPROF/ Server 2003 R2/WIN7ULT/ Server 2008 R2 Reference HW: PC/PG
Notes
A successor is available for this product
6ES7651-5EX88-0YE5 Compare Products
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES76515DX080YE5 | 6ES76515DX080YE5
Product Description SIMATIC PDM, software Upgrade Package from PDM V7.0 to V8.0, floating license for 1 user, E-SW, SW and documentation on DVD License Key on USB stick, Class A, 5 languages (de, en, fr, it, es), executable under XPPROF/ Server 2003 R2/WIN7ULT/ Server 2008 R2 Reference HW: PC/PG
Product family Upgrades for SIMATIC PDM
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 10/01/2021
Notes
A successor is available for this product
6ES7651-5EX88-0YE5 Compare Products
Successor information
Successor 6ES7651-5EX88-0YE5
Replacement Description SIMATIC PDM, software Upgrade Package Basic from PDM V8.x / V9.x to V9.3 floating license for 1 user, engineering software, without software, without documentation, license key on USB flash drive, class A, 6 languages (de, en, fr, it, es, zh), executable in Windows 10 Enterprise 2019/2021 LTSC Windows Server 2019/2022 Standard Edition reference hardware: PC/PG ******************************* content: 1x USB
Price data
Price Group 770
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (lb) 0.448 lb
Packaging Dimension 7.52 x 9.37 x 0.906
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Type 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 040892967470
Commodity Code 85234910
LKZ_FDB/ CatalogID STPCS7
Product Group 2323
Group Code R116
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-01
eClass 14 27-24-25-01
eClass 6 27-24-25-01
eClass 7.1 27-24-25-01
eClass 8 27-24-25-01
eClass 9 27-24-25-01
eClass 9.1 27-24-25-01
ETIM 7 EC000809
ETIM 8 EC000809
ETIM 9 EC000809
IDEA 4 7150
UNSPSC 15 43-23-36-03
Please follow the below links to get further information about the product:
|
;