11/26/2024 1:40:46 AM
Product Catalog
  • Product Catalog
Minimize
6ES76520XD282YH5 | 6ES76520XD282YH5
Product
Image similar
Notice: Legacy System Services contract is mandatory requirement. SIMATIC PCS 7, software, SFC Visualization V8.2 floating license for 1 user runtime software, without software, without documentation license key download, class A, 6 languages (de, en, fr, it, es, zh), executable in Windows 7 Ultimate/Server 2008 R2/ Server 2012 R2 reference hardware: PCS 7 IPC Bundle ******************************* email address required for delivery
Notes
For this product a substitute is available: 6ES7652-0XD78-2YH5
6ES7652-0XD78-2YH5 Compare Products
.
.
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES76520XD282YH5 | 6ES76520XD282YH5
Product Description Notice: Legacy System Services contract is mandatory requirement. SIMATIC PCS 7, software, SFC Visualization V8.2 floating license for 1 user runtime software, without software, without documentation license key download, class A, 6 languages (de, en, fr, it, es, zh), executable in Windows 7 Ultimate/Server 2008 R2/ Server 2012 R2 reference hardware: PCS 7 IPC Bundle ******************************* email address required for delivery
Product family Not available
Product Lifecycle (PLM) PM410:Product cancellation
PLM Effective Date Product is cancelled since: 10/01/2023
Notes
For this product a substitute is available: 6ES7652-0XD78-2YH5
6ES7652-0XD78-2YH5 Compare Products
.
.
Substitute information
Substitute 6ES7652-0XD78-2YH5
Replacement Description SIMATIC PCS 7, software, SFC Visualization V10.0 floating license for 1 user runtime software, without software, without documentation license key download, class A, 6 languages (de, en, fr, it, es, zh), executable in Windows 10 Enterprise 2019/2021 LTSC Windows Server 2019/2022 Standard Edition for more information, see PCS 7 V10.0 Readme reference hardware: PCS 7 IPC Bundle ****************************** email address required for delivery
Price data
Price Group R56
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 15 Day/Days
Net Weight (lb) 0.002 lb
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Type 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 804766332289
Commodity Code Not available
LKZ_FDB/ CatalogID STPCS7
Product Group 4428
Group Code R1TP
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Returnable No
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
Please follow the below links to get further information about the product:
|
;