11/25/2024 10:01:01 PM
Product Catalog
  • Product Catalog
Minimize
6ES76525AX180YE0 | 6ES76525AX180YE0
Product
Image similar
SIMATIC PCS 7, software, Upgrade Package OS Single Station from V8.0 to V8.1 Single license for 1 installation R-SW, without SW, without documentation License Key on USB stick, Class A, 5 languages (de, en, fr, it, es), executable on WIN7ULT Reference HW: PCS 7 IPC Bundle
Notes
A successor is available for this product
6ES7652-5AX78-0YE0 Compare Products
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES76525AX180YE0 | 6ES76525AX180YE0
Product Description SIMATIC PCS 7, software, Upgrade Package OS Single Station from V8.0 to V8.1 Single license for 1 installation R-SW, without SW, without documentation License Key on USB stick, Class A, 5 languages (de, en, fr, it, es), executable on WIN7ULT Reference HW: PCS 7 IPC Bundle
Product family Upgrades for Operator System incl. OpenPCS 7 and Web Option for OS
Product Lifecycle (PLM) PM300:Active Product
Notes
A successor is available for this product
6ES7652-5AX78-0YE0 Compare Products
Successor information
Successor 6ES7652-5AX78-0YE0
Replacement Description SIMATIC PCS 7, software, Upgrade Package OS Single Station from V9.x to V10.0 single license for 1 installation runtime software, without software, without documentation license key on USB flash drive, class A, 5 languages (de, en, fr, it, es), executable in Windows 10 Enterprise 2019/2021 LTSC for more information, see PCS 7 V10.0 Readme, reference hardware: PCS 7 IPC Bundle ******************************* content: 1x USB
Price data
Price Group 011
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (lb) 0.443 lb
Packaging Dimension 7.598 x 9.528 x 0.984
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Type 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 887621868369
Commodity Code 85235190
LKZ_FDB/ CatalogID STPCS7
Product Group 4211
Group Code R116
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-01
eClass 14 27-24-25-01
eClass 6 27-24-25-01
eClass 7.1 27-24-25-01
eClass 8 27-24-25-01
eClass 9 27-24-25-01
eClass 9.1 27-24-25-01
ETIM 7 EC000809
ETIM 8 EC000809
ETIM 9 EC000809
IDEA 4 7150
UNSPSC 15 43-23-36-03
Please follow the below links to get further information about the product:
|
;